How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.94 | C: | 6.88 in |
| BD: | 5.88 | T: | 1 |
| H-Tap size: | 3/8 - 16 in | LQ: | 4.63 in |
| B: | 5.25 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | J: | 4 in |
| TAP Depth: | 0.69 in | I: | 3.77 in |
| AK: | 4.5 | BE: | 0.38 in |
| K: | 2 in | N: | 4.88 |
| AJ: | 5.88 | F: | 2.13 |
| O: | 2.91 in | G: | 1.06 |
| D: | 2.69 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 3 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 3 |
| Output Key: | 1/4 X 2.44 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 0.674 |
| Assembly: | UF-3 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Series: | OE Series |
| Motor Frame Size: | 140 | Center Distance (in): | 2.375 |
| Output RPM: | 29.2 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

