How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 2.69 |
| G: | 1.06 | F: | 2.13 |
| I: | 3.77 in | O: | 2.91 in |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| LQ: | 4.63 in | N: | 4.88 |
| B: | 5.25 | T: | 1 |
| A: | 2.94 | H-Tap size: | 3/8 - 16 in |
| C: | 6.88 in | BE: | 0.38 in |
| BD: | 5.88 | AJ: | 5.88 |
| J: | 4 in | K: | 2 in |
| TAP Depth: | 0.69 in |
Technical Specifications
| Output Shaft Direction: | 3 | Output Key: | 1/4 X 2.44 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 0.674 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Assembly: | UF-3 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 3 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OE Series | Series: | OE Series |
| Output RPM: | 29.2 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1 in | Motor Frame Size: | 140 |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

