How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | Center Distance (in): | 2.375 in |
| BF: | 0.41 | B: | 5.25 |
| H-Tap size: | 3/8 - 16 in | O: | 2.91 in |
| A: | 2.94 | AK: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| N: | 4.88 | D: | 2.69 |
| I: | 3.77 in | LQ: | 4.63 in |
| G: | 1.06 | J: | 4 in |
| C: | 6.88 in | BD: | 5.88 |
| F: | 2.13 | T: | 1 |
| K: | 2 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1 in |
| Series: | OE Series | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 3.47 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Output Shaft Assembly Code: | 3 | Output Shaft Direction: | 3 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140 | Ratio: | 7.5:1 |
| Output Key: | 1/4 X 2.44 | No. of Gear Reductions: | Single |
| Assembly: | UF-3 | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

