How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 3.77 in |
| J: | 4 in | BE: | 0.38 in |
| K: | 2 in | Center Distance (in): | 2.375 in |
| N: | 4.88 | D: | 2.69 |
| B: | 5.25 | F: | 2.13 |
| LQ: | 4.63 in | C: | 6.88 in |
| TAP Depth: | 0.69 in | T: | 1 |
| G: | 1.06 | AJ: | 5.88 |
| H-Tap size: | 3/8 - 16 in | A: | 2.94 |
| BD: | 5.88 | AK: | 4.5 |
| O: | 2.91 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 3 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.455 |
| Ratio Range: | 80:1 | Output Diameter (in): | 1 in |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Assembly: | UF-3 | Service Factor: | 1 |
| Output RPM: | 21.9 | Product Line: | OE Series |
| Series: | OE Series | Output Key: | 1/4 X 2.44 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Output Shaft Direction: | 3 |
| Input Style: | C-Face Quill | Output Shaft: | Solid Shaft |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 140 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

