How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AK: | 4.5 |
| K: | 2 in | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 | A: | 2.94 |
| N: | 4.88 | B: | 5.25 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| F: | 2.13 | C: | 6.88 in |
| O: | 2.91 in | D: | 2.69 |
| J: | 4 in | LQ: | 4.63 in |
| G: | 1.06 | TAP Depth: | 0.69 in |
| BD: | 5.88 | AJ: | 5.88 |
| T: | 1 |
Technical Specifications
| Center Distance (in): | 2.375 | Ratio: | 80:1 |
| Service Factor: | 1 | Output Shaft Direction: | 3 |
| Output Diameter (in): | 1 in | Series: | OE Series |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 0.455 |
| Output Shaft Assembly Code: | 3 | Series Code: | OE |
| Output RPM: | 21.9 | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Assembly: | UF-3 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Output Key: | 1/4 X 2.44 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

