How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | K: | 2 in |
| AK: | 8.5 | C: | 6.88 in |
| F: | 2.13 | BD: | 9 |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8 - 16 in |
| A: | 2.94 | T: | 1 |
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 3.77 in | O: | 2.91 in |
| B: | 5.25 | J: | 4 in |
| LQ1: | 5.06 in | N: | 4.88 |
| AJ: | 7.25 | G: | 1.06 |
| D: | 2.69 |
Technical Specifications
| Output RPM: | 117 | Input RPM: | 1,750 |
| Assembly: | UF-3 | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.44 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180 |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Keyway (C Face): | 1/4 x 1/8 |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 2.3 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 3 | Series: | OE Series |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Output Shaft Direction: | 3 |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

