How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| T: | 1 | TAP Depth: | 0.69 in |
| BD: | 9 | H-Tap size: | 3/8 - 16 in |
| G: | 1.06 | N: | 4.88 |
| O: | 2.91 in | F: | 2.13 |
| C: | 6.88 in | K: | 2 in |
| A: | 2.94 | B: | 5.25 |
| BF: | 0.53 | AJ: | 7.25 |
| J: | 4 in | LQ1: | 5.06 in |
| I: | 3.77 in |
Technical Specifications
| Assembly: | UF-3 | Series Code: | OE |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 3 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.3 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 3 |
| Output Diameter (in): | 1 in | Motor Frame Size: | 180 |
| Series: | OE Series | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.44 | Ratio: | 15:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output RPM: | 117 | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

