How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | J: | 4 in |
| I: | 3.77 in | LQ1: | 5.06 in |
| BD: | 9 | TAP Depth: | 0.69 in |
| O: | 2.91 in | N: | 4.88 |
| AK: | 8.5 | K: | 2 in |
| Center Distance (in): | 2.375 in | F: | 2.13 |
| T: | 1 | H-Tap size: | 3/8 - 16 in |
| AJ: | 7.25 | B: | 5.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| G: | 1.06 | C: | 6.88 in |
| A: | 2.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 3 | Series Code: | OE |
| Assembly: | UF-3 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.44 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft: | Solid Shaft | Output RPM: | 87.5 |
| Motor Frame Size: | 180 | Ratio: | 20:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 3 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.83 |
| Series: | OE Series | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

