How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | B: | 5.25 |
| AJ: | 7.25 | G: | 1.06 |
| O: | 2.91 in | N: | 4.88 |
| AK: | 8.5 | D: | 2.69 |
| F: | 2.13 | BD: | 9 |
| A: | 2.94 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | TAP Depth: | 0.69 in |
| K: | 2 in | C: | 6.88 in |
| J: | 4 in | H-Tap size: | 3/8 - 16 in |
| BE1: | 0.5 in | I: | 3.77 in |
| T: | 1 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 70 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.51 |
| Series Code: | OE | Product Line: | OE Series |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 3 |
| Assembly: | UF-3 | Output Shaft Assembly Code: | 3 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 2.44 | Motor Frame Size: | 180 |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1 in |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

