How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | LQ1: | 5.06 in |
| I: | 3.77 in | D: | 2.69 |
| AK: | 8.5 | C: | 6.88 in |
| H-Tap size: | 3/8 - 16 in | A: | 2.94 |
| BE1: | 0.5 in | F: | 2.13 |
| BD: | 9 | T: | 1 |
| N: | 4.88 | K: | 2 in |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| J: | 4 in | G: | 1.06 |
| B: | 5.25 | O: | 2.91 in |
| AJ: | 7.25 |
Technical Specifications
| Ratio: | 30:1 | Output Shaft Direction: | 3 |
| Output RPM: | 58.3 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Assembly: | UF-3 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 180 |
| Input HP @ 1750 RPM: | 1.32 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Series: | OE Series | Output Diameter (in): | 1 in |
| Input Keyway (C Face): | 1/4 x 1/8 | Series Code: | OE |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Output Key: | 1/4 X 2.44 |
| Output Shaft Assembly Code: | 3 | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

