How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | I: | 3.77 in |
| H-Tap size: | 3/8 - 16 in | BD: | 9 |
| B: | 5.25 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | AK: | 8.5 |
| C: | 6.88 in | TAP Depth: | 0.69 in |
| N: | 4.88 | A: | 2.94 |
| O: | 2.91 in | J: | 4 in |
| F: | 2.13 | G: | 1.06 |
| K: | 2 in | BE1: | 0.5 in |
| D: | 2.69 | LQ1: | 5.06 in |
| BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Assembly Code: | 3 |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Input Bore (C Face): | 1.125 | Output Key: | 1/4 X 2.44 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 1.04 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Motor Frame Size: | 180 | Output Shaft Direction: | 3 |
| Series: | OE Series | Series Code: | OE |
| Assembly: | UF-3 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Product Line: | OE Series |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

