How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| F: | 2.13 | BE1: | 0.5 in |
| TAP Depth: | 0.69 in | B: | 5.25 |
| AJ: | 7.25 | H-Tap size: | 3/8 - 16 in |
| A: | 2.94 | LQ1: | 5.06 in |
| N: | 4.88 | K: | 2 in |
| T: | 1 | G: | 1.06 |
| BD: | 9 | C: | 6.88 in |
| BF: | 0.53 | AK: | 8.5 |
| O: | 2.91 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Assembly Code: | 3 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.44 | Series: | OE Series |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 180 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1 in |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 3 | Output RPM: | 350 |
| Input HP @ 1750 RPM: | 3.89 | Input Keyway (C Face): | 1/4 x 1/8 |
| Assembly: | UF-3 | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

