How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| G: | 1.06 | T: | 1 |
| A: | 2.94 | AK: | 8.5 |
| TAP Depth: | 0.69 in | N: | 4.88 |
| O: | 2.91 in | K: | 2 in |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| J: | 4 in | H-Tap size: | 3/8 - 16 in |
| LQ1: | 5.06 in | BF: | 0.53 |
| C: | 6.88 in | D: | 2.69 |
| I: | 3.77 in | F: | 2.13 |
| B: | 5.25 |
Technical Specifications
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio Range: | 5:1 |
| Output Shaft Direction: | 3 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Assembly: | UF-3 |
| Series: | OE Series | Input Style: | C-Face Quill |
| Product Line: | OE Series | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 3 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.44 | Input HP @ 1750 RPM: | 3.89 |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 180 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

