How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 2.69 |
| O: | 2.91 in | K: | 2 in |
| Center Distance (in): | 2.375 in | H-Tap size: | 3/8 - 16 in |
| LQ1: | 5.06 in | F: | 2.13 |
| TAP Depth: | 0.69 in | AK: | 8.5 |
| B: | 5.25 | BE1: | 0.5 in |
| J: | 4 in | G: | 1.06 |
| T: | 1 | C: | 6.88 in |
| BF: | 0.53 | AJ: | 7.25 |
| I: | 3.77 in | A: | 2.94 |
| N: | 4.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 x 1/8 | Assembly: | UF-3 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Series: | OE Series | Service Factor: | 1 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.847 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 3 | Output Key: | 1/4 X 2.44 |
| Product Line: | OE Series | Ratio: | 50:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 3 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

