How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | G: | 1.06 |
| AK: | 8.5 | BF: | 0.53 |
| K: | 2 in | F: | 2.13 |
| TAP Depth: | 0.69 in | D: | 2.69 |
| T: | 1 | AJ: | 7.25 |
| A: | 2.94 | BD: | 9 |
| N: | 4.88 | Center Distance (in): | 2.375 in |
| J: | 4 in | H-Tap size: | 3/8 - 16 in |
| O: | 2.91 in | I: | 3.77 in |
| LQ1: | 5.06 in | C: | 6.88 in |
| BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 35 | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio: | 50:1 |
| Gear Type: | Worm | Series: | OE Series |
| Output Key: | 1/4 X 2.44 | Input HP @ 1750 RPM: | 0.847 |
| Output Shaft Assembly Code: | 3 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180 | Assembly: | UF-3 |
| Output Diameter (in): | 1 in | Ratio Range: | 50:1 |
| Output Shaft Direction: | 3 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

