How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | G: | 1.06 |
| O: | 2.91 in | A: | 2.94 |
| LQ1: | 5.06 in | D: | 2.69 |
| TAP Depth: | 0.69 in | T: | 1 |
| AJ: | 7.25 | BE1: | 0.5 in |
| C: | 6.88 in | AK: | 8.5 |
| B: | 5.25 | H-Tap size: | 3/8 - 16 in |
| J: | 4 in | BF: | 0.53 |
| N: | 4.88 | Center Distance (in): | 2.375 in |
| K: | 2 in | I: | 3.77 in |
| BD: | 9 |
Technical Specifications
| Output Key: | 1/4 X 2.44 | Motor Frame Size: | 180 |
| Ratio Range: | 60:1 | Series: | OE Series |
| Input Keyway (C Face): | 1/4 x 1/8 | Series Code: | OE |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 3 |
| Input HP @ 1750 RPM: | 0.674 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 3 |
| Assembly: | UF-3 | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

