How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | K: | 2 in |
| BD: | 9 | LQ1: | 5.06 in |
| TAP Depth: | 0.69 in | D: | 2.69 |
| B: | 5.25 | F: | 2.13 |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | BF: | 0.53 |
| C: | 6.88 in | J: | 4 in |
| H-Tap size: | 3/8 - 16 in | N: | 4.88 |
| O: | 2.91 in | A: | 2.94 |
| I: | 3.77 in | G: | 1.06 |
| T: | 1 |
Technical Specifications
| Motor Frame Size: | 180 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 3 |
| Ratio Range: | 60:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Assembly: | UF-3 | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.674 |
| Input Bore (C Face): | 1.125 | Output Key: | 1/4 X 2.44 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 3 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

