How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 1.06 |
| AK: | 8.5 | N: | 4.88 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| C: | 6.88 in | BD: | 9 |
| J: | 4 in | H-Tap size: | 3/8 - 16 in |
| F: | 2.13 | T: | 1 |
| O: | 2.91 in | D: | 2.69 |
| TAP Depth: | 0.69 in | LQ1: | 5.06 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| B: | 5.25 | K: | 2 in |
| A: | 2.94 |
Technical Specifications
| Ratio Range: | 60:1 | Output Shaft Direction: | 3 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Assembly: | UF-3 | Output Shaft: | Solid Shaft |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 3 |
| Output Key: | 1/4 X 2.44 | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series |
| Series: | OE Series | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 0.674 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

