How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | B: | 5.25 |
| LQ1: | 5.06 in | AK: | 8.5 |
| G: | 1.06 | BF: | 0.53 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| H-Tap size: | 3/8 - 16 in | K: | 2 in |
| D: | 2.69 | O: | 2.91 in |
| BE1: | 0.5 in | F: | 2.13 |
| A: | 2.94 | C: | 6.88 in |
| T: | 1 | J: | 4 in |
| N: | 4.88 | BD: | 9 |
| AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.47 | Reducer: | Worm - Right Angle |
| Series: | OE Series | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180 | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.44 | Output Shaft Direction: | 3 |
| Product Line: | OE Series | Ratio Range: | 7.5:1 |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 3 |
| Service Factor: | 1 | Assembly: | UF-3 |
| Series Code: | OE | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

