How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | H-Tap size: | 3/8 - 16 in |
| K: | 2 in | N: | 4.88 |
| G: | 1.06 | Center Distance (in): | 2.375 in |
| F: | 2.13 | AK: | 8.5 |
| BE1: | 0.5 in | T: | 1 |
| A: | 2.94 | LQ1: | 5.06 in |
| BF: | 0.53 | J: | 4 in |
| B: | 5.25 | I: | 3.77 in |
| AJ: | 7.25 | C: | 6.88 in |
| O: | 2.91 in | TAP Depth: | 0.69 in |
| BD: | 9 |
Technical Specifications
| Series Code: | OE | Series: | OE Series |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Direction: | 3 | Motor Frame Size: | 180 |
| Input HP @ 1750 RPM: | 0.455 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Diameter (in): | 1 in |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Product Line: | OE Series | Assembly: | UF-3 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 3 |
| Output Shaft: | Solid Shaft | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.44 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

