How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1 |
| O: | 2.91 in | BD: | 5.88 |
| AJ: | 5.88 | BE: | 0.38 in |
| F: | 2.13 | B: | 5.25 |
| TAP Depth: | 0.69 in | LQ: | 4.63 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| J: | 4 in | D: | 2.69 |
| A: | 2.94 | C: | 6.88 in |
| H-Tap size: | 3/8 - 16 in | K: | 2 in |
| G: | 1.06 | N: | 4.88 |
| BF: | 0.41 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.375 |
| Product Line: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Assembly: | UF-3 | Ratio: | 10:1 |
| Output Key: | 1/4 X 2.44 | Reducer: | Worm - Right Angle |
| Series: | OE Series | Input HP @ 1750 RPM: | 3.08 |
| Output RPM: | 175 | Series Code: | OE |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 3 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 3 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

