How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | BD: | 5.88 |
| B: | 5.25 | LQ: | 4.63 in |
| C: | 6.88 in | BF: | 0.41 |
| G: | 1.06 | K: | 2 in |
| BE: | 0.38 in | H-Tap size: | 3/8 - 16 in |
| I: | 3.77 in | O: | 2.91 in |
| AK: | 4.5 | F: | 2.13 |
| AJ: | 5.88 | J: | 4 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| TAP Depth: | 0.69 in | N: | 4.88 |
| A: | 2.94 |
Technical Specifications
| Series Code: | OE | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 3 | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 3.08 |
| Product Line: | OE Series | Product Type: | Right Angle |
| Series: | OE Series | Service Factor: | 1 |
| Ratio: | 10:1 | Assembly: | UF-3 |
| Motor Frame Size: | 56 | Output Key: | 1/4 X 2.44 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

