How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | A: | 2.94 |
| O: | 2.91 in | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8 - 16 in | AK: | 4.5 |
| BF: | 0.41 | B: | 5.25 |
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| F: | 2.13 | BD: | 5.88 |
| G: | 1.06 | I: | 3.77 in |
| D: | 2.69 | N: | 4.88 |
| BE: | 0.38 in | T: | 1 |
| C: | 6.88 in | AJ: | 5.88 |
| J: | 4 in |
Technical Specifications
| Output Shaft Assembly Code: | 3 | Input HP @ 1750 RPM: | 2.3 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output RPM: | 117 |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Assembly: | UF-3 | Series: | OE Series |
| Output Key: | 1/4 X 2.44 | Service Factor: | 1 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Output Shaft Direction: | 3 | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

