How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| LQ: | 4.63 in | H-Tap size: | 3/8 - 16 in |
| N: | 4.88 | D: | 2.69 |
| Center Distance (in): | 2.375 in | J: | 4 in |
| TAP Depth: | 0.69 in | I: | 3.77 in |
| F: | 2.13 | B: | 5.25 |
| BD: | 5.88 | BF: | 0.41 |
| G: | 1.06 | K: | 2 in |
| T: | 1 | C: | 6.88 in |
| A: | 2.94 | O: | 2.91 in |
| BE: | 0.38 in |
Technical Specifications
| Output Key: | 1/4 X 2.44 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Product Line: | OE Series | Assembly: | UF-3 |
| Output RPM: | 117 | Output Shaft Assembly Code: | 3 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Motor Frame Size: | 56 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Output Shaft Direction: | 3 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.3 | Output Shaft: | Solid Shaft |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 2.375 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

