How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.69 in |
| B: | 5.25 | I: | 3.77 in |
| A: | 2.94 | C: | 6.88 in |
| K: | 2 in | BE: | 0.38 in |
| AJ: | 5.88 | N: | 4.88 |
| LQ: | 4.63 in | J: | 4 in |
| AK: | 4.5 | F: | 2.13 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| O: | 2.91 in | D: | 2.69 |
| BD: | 5.88 | G: | 1.06 |
| T: | 1 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.3 | Output RPM: | 117 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Series: | OE Series | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.44 | Center Distance (in): | 2.375 |
| Ratio: | 15:1 | Series Code: | OE |
| Assembly: | UF-3 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 3 | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | 3 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

