How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | AJ: | 5.88 |
| J: | 4 in | F: | 2.13 |
| LQ: | 4.63 in | K: | 2 in |
| BE: | 0.38 in | BF: | 0.41 |
| TAP Depth: | 0.69 in | Center Distance (in): | 2.375 in |
| C: | 6.88 in | N: | 4.88 |
| H-Tap size: | 3/8 - 16 in | BD: | 5.88 |
| A: | 2.94 | T: | 1 |
| O: | 2.91 in | I: | 3.77 in |
| AK: | 4.5 | D: | 2.69 |
| B: | 5.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 3 |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | UF-3 |
| Ratio: | 20:1 | Output Shaft Direction: | 3 |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | OE Series |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Center Distance (in): | 2.375 | Motor Frame Size: | 56 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.44 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.83 |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

