How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.88 | A: | 2.94 |
| T: | 1 | LQ: | 4.63 in |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.69 in |
| AJ: | 5.88 | K: | 2 in |
| O: | 2.91 in | C: | 6.88 in |
| B: | 5.25 | BE: | 0.38 in |
| BD: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | J: | 4 in |
| Center Distance (in): | 2.375 in | G: | 1.06 |
| F: | 2.13 | I: | 3.77 in |
| D: | 2.69 |
Technical Specifications
| Product Line: | OE Series | Series Code: | OE |
| Output Shaft Direction: | 3 | Output Shaft Assembly Code: | 3 |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 56 |
| Assembly: | UF-3 | Ratio: | 25:1 |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 2.44 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series: | OE Series | Output Diameter (in): | 1 in |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.51 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

