How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | J: | 4 in |
| LQ: | 4.63 in | TAP Depth: | 0.69 in |
| O: | 2.91 in | BE: | 0.38 in |
| D: | 2.69 | AK: | 4.5 |
| B: | 5.25 | N: | 4.88 |
| A: | 2.94 | G: | 1.06 |
| T: | 1 | BD: | 5.88 |
| K: | 2 in | BF: | 0.41 |
| F: | 2.13 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | H-Tap size: | 3/8 - 16 in |
| C: | 6.88 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Series: | OE Series |
| Input HP @ 1750 RPM: | 1.51 | Housing Material: | Cast Iron |
| Series Code: | OE | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Motor Frame Size: | 56 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Assembly: | UF-3 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 70 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 3 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Product Line: | OE Series |
| Output Shaft Direction: | 3 | Output Key: | 1/4 X 2.44 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

