How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | F: | 2.13 |
| J: | 4 in | B: | 5.25 |
| A: | 2.94 | TAP Depth: | 0.69 in |
| BF: | 0.41 | BD: | 5.88 |
| G: | 1.06 | LQ: | 4.63 in |
| AJ: | 5.88 | T: | 1 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.375 in |
| O: | 2.91 in | C: | 6.88 in |
| AK: | 4.5 | K: | 2 in |
| D: | 2.69 | I: | 3.77 in |
| N: | 4.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.375 |
| Ratio Range: | 30:1 | Output Key: | 1/4 X 2.44 |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Housing Material: | Cast Iron |
| Assembly: | UF-3 | Series: | OE Series |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Ratio: | 30:1 | Service Factor: | 1 |
| Output Shaft Direction: | 3 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.32 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 3 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

