How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | B: | 5.25 |
| BF: | 0.41 | AJ: | 5.88 |
| A: | 2.94 | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 in | LQ: | 4.63 in |
| N: | 4.88 | Center Distance (in): | 2.375 in |
| C: | 6.88 in | I: | 3.77 in |
| TAP Depth: | 0.69 in | D: | 2.69 |
| G: | 1.06 | K: | 2 in |
| AK: | 4.5 | O: | 2.91 in |
| BD: | 5.88 | T: | 1 |
| J: | 4 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 3 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series Code: | OE | Assembly: | UF-3 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Output Key: | 1/4 X 2.44 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Output Shaft Direction: | 3 |
| Input HP @ 1750 RPM: | 1.32 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

