How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.88 in | A: | 2.94 |
| I: | 3.77 in | J: | 4 in |
| N: | 4.88 | BD: | 5.88 |
| H-Tap size: | 3/8 - 16 in | O: | 2.91 in |
| T: | 1 | B: | 5.25 |
| G: | 1.06 | BF: | 0.41 |
| D: | 2.69 | TAP Depth: | 0.69 in |
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| AK: | 4.5 | BE: | 0.38 in |
| F: | 2.13 | K: | 2 in |
| AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 1.04 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Output Shaft Direction: | 3 | Output Diameter (in): | 1 in |
| Series: | OE Series | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 3 | Motor Frame Size: | 56 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Assembly: | UF-3 |
| Output Key: | 1/4 X 2.44 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

