How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 in | N: | 4.88 |
| I: | 3.77 in | G: | 1.06 |
| B: | 5.25 | D: | 2.69 |
| TAP Depth: | 0.69 in | O: | 2.91 in |
| J: | 4 in | T: | 1 |
| LQ: | 4.63 in | C: | 6.88 in |
| K: | 2 in | A: | 2.94 |
| F: | 2.13 | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Output Shaft Assembly Code: | 3 | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Product Line: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.847 |
| Output Shaft Direction: | 3 | Ratio Range: | 50:1 |
| Input Bore (C Face): | 0.625 | Assembly: | UF-3 |
| Series: | OE Series | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.44 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

