How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | K: | 2 in |
| N: | 4.88 | LQ: | 4.63 in |
| O: | 2.91 in | A: | 2.94 |
| C: | 6.88 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | BF: | 0.41 |
| BE: | 0.38 in | BD: | 5.88 |
| H-Tap size: | 3/8 - 16 in | B: | 5.25 |
| T: | 1 | TAP Depth: | 0.69 in |
| F: | 2.13 | AJ: | 5.88 |
| AK: | 4.5 | G: | 1.06 |
| J: | 4 in |
Technical Specifications
| Center Distance (in): | 2.375 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 3 |
| Ratio: | 50:1 | Motor Frame Size: | 56 |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 0.847 |
| Assembly: | UF-3 | Output Shaft Direction: | 3 |
| Series: | OE Series | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.44 |
| Product Line: | OE Series | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

