How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | I: | 3.77 in |
| O: | 2.91 in | J: | 4 in |
| N: | 4.88 | TAP Depth: | 0.69 in |
| F: | 2.13 | H-Tap size: | 3/8 - 16 in |
| G: | 1.06 | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
| LQ: | 4.63 in | B: | 5.25 |
| C: | 6.88 in | K: | 2 in |
| BD: | 5.88 | T: | 1 |
| A: | 2.94 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 3 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 3 |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Output Key: | 1/4 X 2.44 |
| Product Line: | OE Series | Input Style: | C-Face Quill |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 3.47 |
| Output RPM: | 233 | Assembly: | UF-3 |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

