How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BE: | 0.38 in |
| AJ: | 5.88 | F: | 2.13 |
| N: | 4.88 | BF: | 0.41 |
| Center Distance (in): | 2.375 in | K: | 2 in |
| J: | 4 in | T: | 1 |
| A: | 2.94 | H-Tap size: | 3/8 - 16 in |
| BD: | 5.88 | TAP Depth: | 0.69 in |
| C: | 6.88 in | G: | 1.06 |
| B: | 5.25 | LQ: | 4.63 in |
| O: | 2.91 in | D: | 2.69 |
| AK: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series: | OE Series | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 3 | Series Code: | OE |
| Output Diameter (in): | 1 in | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 3 | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 3.47 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Assembly: | UF-3 |
| Output Key: | 1/4 X 2.44 | Ratio: | 7.5:1 |
| Motor Frame Size: | 56 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

