How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 | J: | 4 in |
| BE: | 0.38 in | D: | 2.69 |
| TAP Depth: | 0.69 in | N: | 4.88 |
| G: | 1.06 | C: | 6.88 in |
| T: | 1 | F: | 2.13 |
| O: | 2.91 in | K: | 2 in |
| A: | 2.94 | AJ: | 5.88 |
| BD: | 5.88 | U: | 0.75 in |
| L: | 5.51 in | I: | 3.77 in |
| AK: | 4.5 | B: | 5.25 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.08 | Output Key: | 1/4 X 2.44 |
| Assembly: | UFC-1 | Output RPM: | 175 |
| Output Diameter (in): | 1 in | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140 |
| Gear Type: | Worm | Series: | OE Series |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

