How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H-Tap size: | 3/8 - 16 in |
| K: | 2 in | TAP Depth: | 0.69 in |
| D: | 2.69 | J: | 4 in |
| BF: | 0.41 | C: | 6.88 in |
| AK: | 4.5 | N: | 4.88 |
| G: | 1.06 | U: | 0.75 in |
| LM: | 7.76 | T: | 1 |
| O: | 2.91 in | B: | 5.25 |
| BD: | 5.88 | AJ: | 5.88 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| A: | 2.94 | F: | 2.13 |
| L: | 5.51 in |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Assembly: | UFC-1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.44 | Output Shaft: | Solid Shaft |
| Output RPM: | 17.5 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1 in |
| Product Line: | OE Series | Series: | OE Series |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.307 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

