How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | B: | 5.25 |
| LM: | 7.76 | L: | 5.51 in |
| T: | 1 | C: | 6.88 in |
| BD: | 5.88 | AJ: | 5.88 |
| G: | 1.06 | TAP Depth: | 0.69 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | F: | 2.13 |
| K: | 2 in | A: | 2.94 |
| N: | 4.88 | O: | 2.91 in |
| BE: | 0.38 in | H-Tap size: | 3/8 - 16 in |
| J: | 4 in | BF: | 0.41 |
| U: | 0.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Ratio: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Series: | OE Series | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 2.3 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Assembly: | UFC-1 |
| Output Key: | 1/4 X 2.44 | Motor Frame Size: | 140 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

