How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.88 | TAP Depth: | 0.69 in |
| G: | 1.06 | L: | 5.51 in |
| AK: | 4.5 | LM: | 7.76 |
| BE: | 0.38 in | O: | 2.91 in |
| I: | 3.77 in | BD: | 5.88 |
| H-Tap size: | 3/8 - 16 in | J: | 4 in |
| D: | 2.69 | F: | 2.13 |
| A: | 2.94 | U: | 0.75 in |
| K: | 2 in | T: | 1 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| C: | 6.88 in | BF: | 0.41 |
| B: | 5.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Motor Frame Size: | 140 | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Product Line: | OE Series |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.44 | Series: | OE Series |
| Input Diameter (in): | 0.75 in | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 2.3 | Assembly: | UFC-1 |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

