How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.88 in | BE: | 0.38 in |
| D: | 2.69 | I: | 3.77 in |
| T: | 1 | AK: | 4.5 |
| A: | 2.94 | U: | 0.75 in |
| N: | 4.88 | B: | 5.25 |
| BF: | 0.41 | L: | 5.51 in |
| F: | 2.13 | Center Distance (in): | 2.375 in |
| O: | 2.91 in | K: | 2 in |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8 - 16 in |
| BD: | 5.88 | AJ: | 5.88 |
| G: | 1.06 | LM: | 7.76 |
| J: | 4 in |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | UFC-1 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 2.3 |
| Product Line: | OE Series | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Series: | OE Series |
| Output RPM: | 117 | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.44 |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Ratio Range: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

