How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| C: | 6.88 in | F: | 2.13 |
| T: | 1 | TAP Depth: | 0.69 in |
| BF: | 0.41 | U: | 0.75 in |
| B: | 5.25 | D: | 2.69 |
| G: | 1.06 | BD: | 5.88 |
| N: | 4.88 | I: | 3.77 in |
| K: | 2 in | LM: | 7.76 |
| A: | 2.94 | J: | 4 in |
| L: | 5.51 in | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | H-Tap size: | 3/8 - 16 in |
| O: | 2.91 in |
Technical Specifications
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Series: | OE Series |
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Assembly: | UFC-1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 2.44 | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Motor Frame Size: | 140 |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.51 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

