How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | Center Distance (in): | 2.375 in |
| F: | 2.13 | T: | 1 |
| G: | 1.06 | AJ: | 5.88 |
| A: | 2.94 | U: | 0.75 in |
| B: | 5.25 | AK: | 4.5 |
| N: | 4.88 | BD: | 5.88 |
| L: | 5.51 in | O: | 2.91 in |
| I: | 3.77 in | D: | 2.69 |
| K: | 2 in | C: | 6.88 in |
| LM: | 7.76 | J: | 4 in |
| BE: | 0.38 in | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 |
Technical Specifications
| Output RPM: | 70 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.51 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Motor Frame Size: | 140 | Series Code: | OE |
| Ratio Range: | 25:1 | Assembly: | UFC-1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Ratio: | 25:1 | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.44 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

