How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | I: | 3.77 in |
| AK: | 4.5 | L: | 5.51 in |
| G: | 1.06 | A: | 2.94 |
| Center Distance (in): | 2.375 in | TAP Depth: | 0.69 in |
| BF: | 0.41 | O: | 2.91 in |
| K: | 2 in | F: | 2.13 |
| BE: | 0.38 in | T: | 1 |
| C: | 6.88 in | AJ: | 5.88 |
| LM: | 7.76 | H-Tap size: | 3/8 - 16 in |
| D: | 2.69 | N: | 4.88 |
| J: | 4 in | BD: | 5.88 |
| B: | 5.25 |
Technical Specifications
| Output Key: | 1/4 X 2.44 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Assembly: | UFC-1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.32 | Output Diameter (in): | 1 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Series: | OE Series | Motor Frame Size: | 140 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

