How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.88 | TAP Depth: | 0.69 in |
| C: | 6.88 in | L: | 5.51 in |
| BF: | 0.41 | T: | 1 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| LM: | 7.76 | K: | 2 in |
| J: | 4 in | O: | 2.91 in |
| B: | 5.25 | AK: | 4.5 |
| G: | 1.06 | AJ: | 5.88 |
| H-Tap size: | 3/8 - 16 in | BE: | 0.38 in |
| F: | 2.13 | D: | 2.69 |
| BD: | 5.88 | A: | 2.94 |
| U: | 0.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1 in |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Gear Type: | Worm | Ratio: | 30:1 |
| Motor Frame Size: | 140 | Output Key: | 1/4 X 2.44 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.32 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Assembly: | UFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

