How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | BF: | 0.41 |
| K: | 2 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | N: | 4.88 |
| AK: | 4.5 | T: | 1 |
| A: | 2.94 | C: | 6.88 in |
| LM: | 7.76 | AJ: | 5.88 |
| U: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| BD: | 5.88 | BE: | 0.38 in |
| B: | 5.25 | L: | 5.51 in |
| F: | 2.13 | O: | 2.91 in |
| I: | 3.77 in | TAP Depth: | 0.69 in |
| G: | 1.06 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Solid Shaft |
| Series: | OE Series | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 3.89 | Product Line: | OE Series |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 140 | Output RPM: | 350 |
| Output Key: | 1/4 X 2.44 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1 in | Ratio: | 5:1 |
| Assembly: | UFC-1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Ratio Range: | 5:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

