How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | K: | 2 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| U: | 0.75 in | BF: | 0.41 |
| D: | 2.69 | G: | 1.06 |
| J: | 4 in | BD: | 5.88 |
| N: | 4.88 | O: | 2.91 in |
| LM: | 7.76 | A: | 2.94 |
| AK: | 4.5 | I: | 3.77 in |
| AJ: | 5.88 | F: | 2.13 |
| TAP Depth: | 0.69 in | B: | 5.25 |
| C: | 6.88 in | T: | 1 |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Series: | OE Series | Output RPM: | 35 |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.44 |
| Assembly: | UFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.847 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140 |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Ratio Range: | 50:1 |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

