How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | A: | 2.94 |
| Center Distance (in): | 2.375 in | O: | 2.91 in |
| D: | 2.69 | I: | 3.77 in |
| F: | 2.13 | B: | 5.25 |
| LM: | 7.76 | K: | 2 in |
| N: | 4.88 | AJ: | 5.88 |
| T: | 1 | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.69 in | AK: | 4.5 |
| BE: | 0.38 in | BF: | 0.41 |
| L: | 5.51 in | J: | 4 in |
| U: | 0.75 in | G: | 1.06 |
| C: | 6.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Output Key: | 1/4 X 2.44 | Output Shaft: | Solid Shaft |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.847 |
| Series: | OE Series | Output Diameter (in): | 1 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Assembly: | UFC-1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Motor Frame Size: | 140 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

