How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | I: | 3.77 in |
| C: | 6.88 in | J: | 4 in |
| G: | 1.06 | F: | 2.13 |
| K: | 2 in | O: | 2.91 in |
| T: | 1 | TAP Depth: | 0.69 in |
| AK: | 4.5 | BE: | 0.38 in |
| AJ: | 5.88 | H-Tap size: | 3/8 - 16 in |
| L: | 5.51 in | D: | 2.69 |
| B: | 5.25 | A: | 2.94 |
| BD: | 5.88 | LM: | 7.76 |
| N: | 4.88 | BF: | 0.41 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.44 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Series Code: | OE |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Assembly: | UFC-1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 0.674 | Series: | OE Series |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

