How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | I: | 3.77 in |
| U: | 0.75 in | C: | 6.88 in |
| BD: | 5.88 | BE: | 0.38 in |
| L: | 5.51 in | AK: | 4.5 |
| N: | 4.88 | K: | 2 in |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| H-Tap size: | 3/8 - 16 in | O: | 2.91 in |
| B: | 5.25 | TAP Depth: | 0.69 in |
| J: | 4 in | T: | 1 |
| D: | 2.69 | LM: | 7.76 |
| G: | 1.06 | BF: | 0.41 |
| A: | 2.94 |
Technical Specifications
| Series: | OE Series | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.44 | Assembly: | UFC-1 |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.47 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

