How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.69 in | G: | 1.06 |
| F: | 2.13 | BF: | 0.53 |
| BE1: | 0.5 in | AK: | 8.5 |
| L1: | 8.76 in | O: | 2.91 in |
| D: | 2.69 | C: | 6.88 in |
| AJ: | 7.25 | L: | 5.51 in |
| U: | 0.75 in | B: | 5.25 |
| I: | 3.77 in | BD: | 9 |
| K: | 2 in | N: | 4.88 |
| A: | 2.94 | J: | 4 in |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Gear Type: | Worm | Assembly: | UFC-1 |
| Input HP @ 1750 RPM: | 3.08 | Output Shaft: | Solid Shaft |
| Ratio: | 10:1 | Product Line: | OE Series |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Series: | OE Series |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.44 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

